IESNA:LM-63-2002
[TEST]P952061
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-740-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23176
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3427.2 3802.4 4133.8 4375.9 4422.8 4159.5 3852.4 3667.8 3642 3799.4
4111.1 4492.4 4911.5 5527.4 6055.4 6401.9 6789.3 7256.8 7806.1 8320.6
8757.8 9057.4 8989.3 8773 8136 6787.8 5082.5 3415.1 1954.9 1095.5
732.3 499.3 216.4 112 39.3 0 0
3427.2 3781.2 4120.2 4359.2 4413.7 4161 3853.9 3660.2 3628.4 3778.2
4077.8 4445.5 4854 5394.2 5981.3 6300.6 6689.4 7126.7 7683.5 8178.3
8612.6 8928.8 8874.3 8642.8 8090.6 6827.1 5218.7 3524 1989.7 1083.4
733.9 516 217.9 127.1 46.9 7.6 0
3427.2 3784.3 4108.1 4365.3 4453.1 4259.4 3949.2 3723.7 3661.7 3760.1
4018.8 4332 4740.6 5196 5781.6 6125 6456.4 6851.3 7367.3 7837.9
8300.9 8562.7 8552.1 8240.4 7845.4 6825.6 5392.7 3642 2154.7 1301.3
895.8 658.2 434.3 276.9 171 66.6 0
3427.2 3748 4067.2 4324.4 4468.2 4377.4 4100.5 3847.8 3723.7 3763.1
3943.1 4218.5 4525.7 4867.7 5373 5817.9 6167.4 6539.6 6973.9 7479.3
7918.1 8302.4 8533.9 8517.3 8485.5 8552.1 7952.9 6524.5 4074.8 1933.7
1219.6 942.7 676.4 437.3 214.9 53 0
3427.2 3722.2 4014.3 4282.1 4468.2 4531.7 4353.2 4112.6 3912.9 3843.3
3926.5 4121.7 4371.4 4663.4 4953.9 5404.8 5928.3 6290 6754.5 7235.7
7753.1 8190.4 8526.3 8785.1 8894 9090.7 9354 8570.2 6606.2 3692
1439 665.8 449.4 283 142.2 18.2 0
3427.2 3695 3947.7 4207.9 4421.3 4575.6 4605.9 4468.2 4295.7 4152
4121.7 4206.4 4395.6 4599.8 4870.7 5149.1 5627.2 6256.7 6695.5 7049.5
7509.5 8067.9 8654.9 9178.5 9691.4 10275.5 11318 12413.5 12110.9 10370.8
7259.9 3542.2 1127.3 394.9 140.7 16.6 0
3427.2 3642 3858.4 4085.4 4301.8 4495.4 4669.4 4775.4 4787.5 4757.2
4736 4779.9 4884.3 5041.7 5249 5525.9 5875.4 6332.3 6907.3 7518.6
8119.3 8822.9 9664.2 10575.1 11616.1 12561.8 13692.1 15569.8 18627.8 19699.1
16975.5 11230.3 5822.4 2750.8 957.8 113.5 0
3427.2 3634.5 3826.6 4026.4 4242.7 4431.9 4628.6 4802.6 4916.1 4979.6
5049.2 5159.7 5304.9 5489.5 5749.8 6069.1 6436.7 6895.2 7429.3 8060.3
8763.9 9509.9 10355.7 11355.8 12360.5 13377.3 14480.4 15992 18780.6 21189.5
19647.6 13763.2 7373.4 3221.4 976 95.3 0
3427.2 3596.6 3757 3934.1 4108.1 4298.7 4490.9 4690.6 4896.4 5108.2
5304.9 5527.4 5811.8 6164.4 6653.1 7170.6 7738 8320.6 8969.7 9705
10434.4 11160.6 11900.6 12711.6 13589.2 14447.1 15318.7 16362.7 17919.7 19313.2
18478 14960 9382.8 3937.1 833.7 75.7 0
3427.2 3530.1 3642 3758.5 3884.1 4017.3 4161 4319.9 4500 4716.3
4993.2 5315.5 5680.2 6165.9 6809 7541.3 8293.3 9110.4 10006.2 10942.8
11894.5 12766.1 13590.7 14368.4 15052.3 15710.5 16476.2 17325 18370.6 18353.9
16274.9 12567.8 7057.1 2071.4 311.7 43.9 0
3427.2 3462 3508.9 3557.3 3607.2 3670.8 3744.9 3826.6 3920.4 4049.1
4218.5 4415.2 4661.9 5019 5518.3 6134.1 6837.7 7570.1 8310 9009
9647.5 10278.5 10906.4 11511.7 12048.8 12527 13012.7 13558.9 13956.9 13068.7
10678 7371.8 2920.3 599.2 164.9 54.5 0
3427.2 3430.2 3434.7 3448.4 3466.5 3481.7 3507.4 3533.1 3561.8 3604.2
3664.7 3728.3 3799.4 3928 4123.2 4351.7 4680 5076.5 5568.2 6096.3
6630.4 7158.5 7694.1 8195 8638.3 9033.2 9367.6 9699 9741.4 8671.6
6931.5 4790.5 1918.6 382.8 98.4 30.3 0
3427.2 3389.4 3366.7 3333.4 3297.1 3259.2 3209.3 3160.9 3091.3 3003.5
2909.7 2776.5 2655.5 2576.8 2558.7 2596.5 2753.8 3033.8 3390.9 3757
4082.4 4341.1 4568.1 4767.8 4916.1 4988.7 4914.6 4575.6 3863 2779.6
1703.8 891.2 338.9 89.3 19.7 0 0
3427.2 3322.8 3197.2 3056.5 2897.6 2697.9 2481.5 2239.4 1994.3 1779.4
1605.4 1464.7 1354.2 1275.5 1221.1 1168.1 1127.3 1116.7 1165.1 1298.2
1455.6 1558.5 1564.5 1475.3 1327 1124.2 912.4 690 482.7 293.5
172.5 101.4 54.5 18.2 4.5 0 0
3427.2 3241.1 3017.1 2756.9 2439.1 2110.8 1805.1 1566.1 1386 1233.2
1092.5 962.3 865.5 820.1 797.4 767.1 744.4 723.3 696 671.8
653.7 623.4 578 517.5 449.4 379.8 314.7 264.8 222.4 181.6
136.2 87.8 40.9 10.6 3 0 0
3427.2 3145.7 2817.4 2424 2026 1672 1432.9 1257.4 1095.5 960.8
876.1 826.2 783.8 746 709.6 674.8 640 597.7 550.8 509.9
481.2 452.4 425.2 387.4 354.1 313.2 278.4 242.1 201.2 157.4
104.4 62 28.7 10.6 3 0 0
3427.2 3094.3 2670.6 2177.4 1729.5 1440.5 1243.8 1071.3 951.7 894.2
847.3 795.9 744.4 697.5 655.2 614.3 565.9 514.5 464.5 423.7
390.4 357.1 335.9 316.2 290.5 260.3 227 190.7 146.8 104.4
74.1 43.9 19.7 4.5 0 0 0
3427.2 3020.2 2507.2 1951.9 1541.9 1298.2 1109.1 989.6 930.6 883.7
836.7 777.7 720.2 664.3 608.3 552.3 496.3 444.9 404 372.2
348 326.8 305.6 276.9 248.1 220.9 189.1 155.8 125.6 99.9
74.1 48.4 16.6 0 0 0 0
3427.2 2974.8 2392.2 1809.7 1451.1 1222.6 1053.1 980.5 936.6 888.2
836.7 777.7 714.2 647.6 582.5 519 463 420.6 390.4 360.1
332.9 304.1 279.9 255.7 231.5 202.8 171 139.2 115 90.8
65.1 39.3 9.1 0 0 0 0
3427.2 2933.9 2304.5 1729.5 1414.8 1190.8 1044 992.6 942.7 892.7
842.8 785.3 723.3 656.7 590.1 531.1 482.7 435.8 394.9 357.1
325.3 290.5 263.3 237.6 208.8 172.5 137.7 115 93.8 69.6
46.9 22.7 4.5 0 0 0 0
3427.2 2935.4 2283.3 1708.3 1387.5 1171.1 1047.1 1004.7 963.8 913.9
862.5 808 752 690 624.9 562.9 509.9 461.5 420.6 381.3
340.4 298.1 263.3 231.5 196.7 157.4 119.5 99.9 80.2 60.5
39.3 18.2 3 0 0 0 0
3427.2 2968.7 2315 1729.5 1404.2 1181.7 1051.6 1009.2 969.9 920
870 817.1 759.6 699.1 635.5 572 514.5 466 432.7 396.4
346.5 304.1 266.3 233 193.7 155.8 119.5 99.9 78.7 59
39.3 18.2 4.5 0 0 0 0
